Linear actuator DGO-1"- -PPV-A-B

15230

Loading...
Piston diameter
1"
Theoretical force at 6 bar, advancing
295 N
Pneumatic connection
1/8 NPT
Stroke
1.016 mm - 3987.8 mm
Cushioning
Pneumatic cushioning, adjustable at both ends