Linear actuator DGO-1 1/4"- -PPV-A-B
15231
Downloads
Loading...
Piston diameter
1 1/4"
Theoretical force at 6 bar, advancing
483 N
Pneumatic connection
1/8 NPT
Stroke
1.016 mm - 3987.8 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
15231