Linear actuator DGO-1 5/8"- -PPV-A-B
15232
Downloads
Loading...
Piston diameter
1 5/8"
Theoretical force at 6 bar, advancing
754 N
Pneumatic connection
1/4 NPT
Stroke
1.016 mm - 3987.8 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
15232