Vacuum suction cup VAS-125-3/8-NBR

152605

GTIN: 4052568070205

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
125 mm
Effective suction cup diameter
105 mm
Suction cup shape
Round, flat
Suction cup material
NBR