Push-in fitting QSF-1/8-6-B

153023

GTIN: 4052568031275

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
Internal thread G1/8
Pneumatic connection 2
for pneumatic tubing outside diameter 6 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-10 °C - 80 °C
Nominal width
5 mm