Push-in fitting QSF-1/4-10-B

153028

GTIN: 4052568031312

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
Internal thread G1/4
Pneumatic connection 2
for pneumatic tubing outside diameter 10 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-10 °C - 80 °C
Nominal width
9 mm