Push-in T-fitting QSTL-1/2-16

153127

GTIN: 4052568032203

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread R1/2
Pneumatic connection 2
for pneumatic tubing outside diameter 16 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-10 °C - 80 °C
Nominal width
13 mm