Push-in L-connector QSML-3H

153346

GTIN: 4052568034078

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
Push-in sleeve Ø 3 mm
Pneumatic connection 2
for pneumatic tubing outside diameter 3 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-10 °C - 80 °C
Nominal width
1.2 mm