Push-in fitting, rotatable QSR-1/2-12

153409

GTIN: 4052568070601

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread R1/2
Pneumatic connection 2
for pneumatic tubing outside diameter 12 mm
Ambient temperature
0 °C - 60 °C
Nominal width
8 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar