Push-in L-fitting, rotatable QSRL-1/2-12

153418

GTIN: 4052568070632

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread R1/2
Pneumatic connection 2
for pneumatic tubing outside diameter 12 mm
Ambient temperature
0 °C - 60 °C
Nominal width
7.4 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar