Push-in fitting, self-sealing QSK-1/8-8

153422

GTIN: 4052568034559

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread R1/8
Pneumatic connection 2
for pneumatic tubing outside diameter 8 mm
Ambient temperature
-10 °C - 80 °C
Nominal width
3.4 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar