Push-in L-fitting, self-sealing QSMKL-1/8-6

153430

GTIN: 4052568034634

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread R1/8
Pneumatic connection 2
for pneumatic tubing outside diameter 6 mm
Ambient temperature
-10 °C - 80 °C
Nominal width
2.9 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar