Push-in connector, self-sealing QSMK-4

153439

GTIN: 4052568034726

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
for pneumatic tubing outside diameter 4 mm
Pneumatic connection 2
for pneumatic tubing outside diameter 4 mm
Ambient temperature
-10 °C - 80 °C
Nominal width
1.6 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar