Push-in connector, self-sealing QSK-10

153442

GTIN: 4052568034757

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
for pneumatic tubing outside diameter 10 mm
Pneumatic connection 2
for pneumatic tubing outside diameter 10 mm
Ambient temperature
-10 °C - 80 °C
Nominal width
5.3 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar