Push-in fitting, rotatable QSR-M5-6

153527

GTIN: 4052568035051

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread M5
Pneumatic connection 2
for pneumatic tubing outside diameter 6 mm
Ambient temperature
0 °C - 60 °C
Nominal width
1.6 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar