Bulkhead push-in fitting QSSF-1/8-1/4-U

153770

GTIN: 4052568310523

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
Internal thread 1/8 NPT
Pneumatic connection 2
for pneumatic tubing outer diameter 1/4"
Operating pressure for entire temperature range
-0.95 bar - 10 bar
Ambient temperature
-10 °C - 60 °C
Nominal width
5.3 mm