Bulkhead push-in fitting QSSF-3/8-1/2-U

153777

GTIN: 4052568310592

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
Internal thread 3/8 NPT
Pneumatic connection 2
for pneumatic tubing outside diameter 1/2"
Operating pressure for entire temperature range
-0.95 bar - 10 bar
Ambient temperature
-10 °C - 60 °C
Nominal width
11 mm