Push-in T-fitting QSYLV-1/8-3/16-U

153794

GTIN: 4052568310769

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
external thread 1/8 NPT
Pneumatic connection 2
for pneumatic tubing outside diameter 3/16"
Operating pressure for entire temperature range
-0.95 bar - 10 bar
Ambient temperature
-10 °C - 60 °C
Nominal width
3.6 mm