Bus node CTEU-CC
1544198
GTIN: 4052568238209
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Protocol
CC-LINK®
DC operating voltage range
18 V - 30 V
Intrinsic current consumption at nominal operating voltage
Type. 70 mA
Fieldbus interface, protocol
CC-LINK®
Degree of protection
IP65 - IP67

