Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo if you need help.

Compact cylinder ADVU-16- -P-A

156001

Loading...
Mode of operation
Double-acting
Piston diameter
16 mm
Theoretical force at 6 bar, advancing
121 N
Stroke
1 mm - 200 mm
Cushioning
Elastic cushioning rings/pads at both ends