Please note: A newer product is available.

More products of this category can be seen here: Classic

Please contact Festo if you need help.

Compact cylinder ADVU-50- -P-A

156006

Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 6 bar, advancing
1178 N
Stroke
1 mm - 300 mm
Cushioning
Elastic cushioning rings/pads at both ends