Please note: A newer product is available.

More products of this category can be seen here: Classic

Please contact Festo if you need help.

Compact cylinder ADVU-100- -P-A

156009

Loading...
Mode of operation
Double-acting
Piston diameter
100 mm
Theoretical force at 6 bar, advancing
4712 N
Stroke
1 mm - 400 mm
Cushioning
Elastic cushioning rings/pads at both ends