Please note: A newer product is available.

More products of this category can be seen here: Classic

Please contact Festo if you need help.

Compact cylinder ADVUL-32- -P-A

156204

Loading...
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
483 N
Stroke
1 mm - 300 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch