Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo if you need help.

Compact cylinder ADVUL-63- -P-A

156207

Loading...
Piston diameter
63 mm
Theoretical force at 6 bar, advancing
1870 N
Stroke
1 mm - 300 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch