Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo if you need help.

Compact cylinder ADVUL-80- -P-A

156208

Loading...
Piston diameter
80 mm
Theoretical force at 6 bar, advancing
3016 N
Stroke
1 mm - 400 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch