Compact cylinder AEVU-40- -A-P-A
156265
Downloads
Links
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
704 N
Stroke
1 mm - 25 mm
Cushioning
Elastic cushioning rings/pads at both ends

