Please note: A newer product is available.

More products of this category can be seen here: Classic

Please contact Festo if you need help.

Compact cylinder AEVUZ-32- -P-A

156464

Loading...
Mode of operation
Single-acting - Pulling
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
382 N
Stroke
1 mm - 25 mm
Cushioning
Elastic cushioning rings/pads at both ends