Compact cylinder ADVU-50-20-P-A
156552
GTIN: 4052568118167
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 6 bar, advancing
1178 N
Stroke
20 mm
Cushioning
Elastic cushioning rings/pads at both ends

