Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo if you need help.

Compact cylinder ADVU-63-30-P-A

156563

GTIN: 4052568118273

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
63 mm
Theoretical force at 6 bar, advancing
1870 N
Stroke
30 mm
Cushioning
Elastic cushioning rings/pads at both ends