Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo if you need help.

Compact cylinder ADVUL-16-40-P-A

156857

GTIN: 4052568121105

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
16 mm
Theoretical force at 6 bar, advancing
121 N
Stroke
40 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch