Please note: A newer product is available.

More products of this category can be seen here: Classic

Please contact Festo if you need help.

Compact cylinder ADVUL-50-60-P-A

156901

GTIN: 4052568121518

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
50 mm
Theoretical force at 6 bar, advancing
1178 N
Stroke
60 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch