Please note: A newer product is available.

More products of this category can be seen here: Classic

Please contact Festo if you need help.

Compact cylinder ADVUL-80-80-P-A

156920

GTIN: 4052568121709

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
80 mm
Theoretical force at 6 bar, advancing
3016 N
Stroke
80 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch