Please note: A newer product is available.

More products of this category can be seen here: Classic

Please contact Festo if you need help.

Compact cylinder AEVU-80-15-P-A

156969

GTIN: 4052568122126

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
80 mm
Theoretical force at 6 bar, advancing
2902 N
Stroke
15 mm
Cushioning
Elastic cushioning rings/pads at both ends