Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo if you need help.

Compact cylinder AEVUZ-16-5-P-A

157211

GTIN: 4052568124243

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Single-acting - Pulling
Piston diameter
16 mm
Theoretical force at 6 bar, advancing
81 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/pads at both ends