Please note: A newer product is available.

More products of this category can be seen here: Classic

Please contact Festo if you need help.

Compact cylinder AEVUZ-63-10-A-P-A

157286

GTIN: 4052568124953

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Single-acting - Pulling
Piston diameter
63 mm
Theoretical force at 6 bar, advancing
1679 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/pads at both ends