Flat cylinder DZH-20- -PPV-A-S20

158380

Loading...
Mode of operation
Double-acting
Piston diameter
20 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
158 N
Stroke
1 mm - 320 mm
Cushioning
Pneumatic cushioning, adjustable at both ends