Round cylinder EG-4-5-PK-2

15885

GTIN: 4052568066673

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
4 mm
Theoretical force at 6 bar, advancing
5 N
Stroke
5 mm
Cushioning
No cushioning