Round cylinder EG-4-15-PK-2

15887

GTIN: 4052568066697

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
4 mm
Theoretical force at 6 bar, advancing
4.9 N
Stroke
15 mm
Cushioning
No cushioning