Twin cylinder DPZJ-20-25-P-A-S2
159953
GTIN: 4052568127848
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
20 mm
Theoretical force at 6 bar, advancing
282 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch

