Twin cylinder DPZJ-32-80-P-A-S2
159973
GTIN: 4052568127992
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
724 N
Stroke
80 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch

