Push-in fitting QS-V0-1/8-8

160501

GTIN: 4052568035501

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread R1/8
Pneumatic connection 2
for pneumatic tubing outside diameter 8 mm
Ambient temperature
0 °C - 60 °C
Nominal width
6 mm
Operating pressure for entire temperature range
-0.95 bar - 10 bar