Push-in T-connector QST-V0-8
160534
GTIN: 4052568035839
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection 1
for pneumatic tubing outside diameter 8 mm
Pneumatic connection 2
for pneumatic tubing outside diameter 8 mm
Ambient temperature
0 °C - 60 °C
Nominal width
6.2 mm
Operating pressure for entire temperature range
-0.95 bar - 10 bar


