Plastic tubing PAN-V0-8X1-SW

160551

GTIN: 4052568035952

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
10 mm
Inside diameter
6 mm
Temperature-dependent operating pressure
-0.95 bar - 12 bar
Ambient temperature
-30 °C - 90 °C