Flat cylinder DZF-12- -A-P-A-S6

161223

Loading...
Mode of operation
Double-acting
Piston diameter
12 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
68 N
Stroke
1 mm - 200 mm
Cushioning
Elastic cushioning rings/pads at both ends