Flat cylinder DZF-18-50-A-P-A

161240

GTIN: 4052568128609

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
18 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
153 N
Stroke
50 mm
Cushioning
Elastic cushioning rings/pads at both ends