Flat cylinder DZF-25- -A-P-A-S2

161247

Loading...
Mode of operation
Double-acting
Piston diameter
25 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
247 N
Stroke
1 mm - 200 mm
Cushioning
Elastic cushioning rings/pads at both ends