Flat cylinder DZF-32-125-A-P-A
161269
GTIN: 4052568128814
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
483 N
Stroke
125 mm
Cushioning
Elastic cushioning rings/pads at both ends



