Flat cylinder DZF-40-50-A-P-A

161281

GTIN: 4052568128890

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
754 N
Stroke
50 mm
Cushioning
Elastic cushioning rings/pads at both ends