Flat cylinder DZF-50-10-A-P-A

161293

GTIN: 4052568128975

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
1178 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/pads at both ends