Flat cylinder DZF-63- -A-P-A-S2

161305

Loading...
Mode of operation
Double-acting
Piston diameter
63 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
1682 N
Stroke
1 mm - 320 mm
Cushioning
Elastic cushioning rings/pads at both ends